Fisher™ FIELDVUE™ DVC2000 Digital Valve Controller

Product Description

The performance and simplicity of the Fisher FIELDVUE DVC2000 instrument allows for your operation to run closer to setpoint, improving product quality with more accurate control. Using FIELDVUE Performance Diagnostics, valve operation is monitored online to evaluate performance and reliability.

iec-ex
ped

Specifications

Area Classification
Intrinsically Safe, Non-incendive for CSA and FM
Certifications
CSA, FM, ATEX, IECEx, CUTR, PED, Peso, KGS, INMETRO, NEPSI, ANZEx
Communication Protocol
HART, 4-20mA Analog
Data Interface
Wired
Diagnostics
Yes
Input Signal
Electric
Max Outlet Pressure
101 psig
Mounting Type
Integral Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Throttling Control, On/Off
Power Source
Local
Process Control
Flow, Pressure, Temperature, Level
Supply Media
Air, Non Corrosive Gas
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • The linkage-less feedback system is easy to install. At its very basic functionality, the DVC2000 digital valve controller has a local user interface that will allow you to configure, calibrate, and tune the instrument
  • Years of control experience has brought this product line to a high level of reliability and dependability.
  • The two-stage positioner design provides a mechanical platform that enables responsiveness to small input changes and tighter process control.
  • Tests can be performed to identify problems with the entire control valve assembly using ValveLink™ software, which assists in pinpointing problems without disrupting the process and before the equipment fails.
  • Available with an I/O Options Package which includes two integral limit switches and a stem position transmitter.
  • Features a compact size with multilingual liquid crystal display.
  • Integral mounting is available on Fisher GX, and 657 and 667 size i actuators.

Documents & Drawings