No image available
No image available
Your request is being processed.
KTM-P-P000178

KTM R721/R723 Floating Ball Valves

Product Description

A one and two piece fire safe and anti-static full bore, flanged ball valve for the chemical petroleum industries.• R721 - ASME Class 150• R723 - ASME Class 300

Features

  • Designed to ASME B16.34, API 608 and ISO 17292. Optional testing to API 6D / ISO 14313
  • Two piece bolted body design complies with ASME B16.34 and ASME VIII.
  • ISO 5211 top mounting flange.
  • Face to face to ASME B16.10
  • Fire safe tested and certified to API 607 by Lloyd’s Register Asia.
  • Flange connection to ASME B 16.5 as standard.
  • Carbon steel or stainless steel body
  • All valves are factory hydro/air tested to API 598
  • Blow-out proof shouldered stem.
  • Anti-static to API 608.
  • A secondary metal “fire safe“ seat.
  • Cantilevered block seat as standard.

Documents & Drawings