No image available
No image available
Your request is being processed.
KTM-P-P000556

KTM R711/R713 Floating Ball Valves

Product Description

A one piece, fire safe, anti-static, reduced bore, end entry, flanged ball valve for the chemical and petroleum industries• R711 - ASME Class 150• R713 - ASME Class 300

Features

  • Designed to ASME B16.34, API 608 and ISO 17292. Optional testing to API 6D / ISO 14313
  • Single piece end entry body design complies with ASME B16.34
  • ISO 5211 top mounting flange
  • Face to Face to ASME B16.10
  • Fire Safe tested and certified to API 607 by Lloyd’s Register Asia
  • Flange connection to ASME B 16.5 as standard
  • One piece body offers total pipe integrity minimizing the number of potential leak paths
  • Carbon steel or stainless steel body as standard
  • Precision 316 stainless steel ball as standard
  • Blowout proof shouldered stem
  • Anti-static to API 608
  • A secondary metal “fire safe” seat

Documents & Drawings