Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
For use in on-off powder service such as polyethylene, polypropylene and hydrocarbon vapor mixture etc.
Superior seating: ANSI/FCI 70-2
Spring loaded seat maintains close contact with ball assuring tight sealing even at low pressure. This results in stable opening and closing torques at high differential pressures over a wide range of temperatures.
Scraper design for metal seat mechanically minimizes residual powder between surfaces of ball and seat to maintain seal ability during operation and to maintain smooth open-close action.
Powder proof devices around seat areas. The spring area is shielded from contaminants by means of innovative ring to provide a constant and stable seat loading to ensure smooth operation.
The valve stem is made of low alloy steel to maintain high strength. Electroless nickel plating for corrosion and abrasion resistance.
A non-lubricated dry PEEK bearing with low friction (for upper stem and lower stem) provides high abrasion resistance.