Paine™ 220-10-020 Pressure and Temperature Transmitter

Product Description

Providing high-accuracy measurements, the Paine™ 220-10-020 Pressure and Temperature Transmitter combines proprietary sensor technology with microprocessor-based programmability. With a compact design, this transmitter features an all-welded, sealed construction that withstands extreme environments. This transmitter eliminates the need for A/D conversion and is fully compensated and calibrated for wide operating pressure ranges.

Specifications

Measurement Range
0-100 (6 bar) to 0-10000 psia (0 to 1034 bar)
Operating Temperature
-40°F to 260°F (-40°C to 126°C)
Process Media
Fluids and gases compatible with 15-5 PH CRES
Pressure Port/Fitting
Per AS4395E04 (37° flare JIC-4)

Features

  • Designed with proven sensor technology and digital microprocessor architecture for high accuracy
  • Available in a compact, ¾-in. diameter form factor
  • All-welded, sealed construction provides durability, resilience and stability in extreme conditions
  • Wide operating pressure range offers application flexibility for monitoring measurements in tough environments
  • Customizable transmitter options available for fit-for-use designs