Rosemount-2110 Switch - Vibrating Fork

Rosemount™ 2110 Level Switch - Vibrating Fork

Product Description

Rosemount 2110 Level Switch offers reliable level detection with minimum maintenance for narrow spaces and in-pipe measurement. It is ideal for simple, fast-fit level applications and basic overfill prevention. Hygienic certificates expand application capability to include sanitary processes. The Rosemount 2110 has no moving parts, needs no calibration, and is virtually unaffected by process conditions. The compact stainless steel housing and fast-fit plug-socket connection is perfect for high-volume OEM users.

Specifications

Operating Pressure
-3.62 to 1450 psi (-0.25 to 100 bar)
Operating Temperature
-40 to 302°F / -40 to 150°C
Safety
TÜV tested and WHG approved for overfill prevention
Diagnostics
Built in diagnostics continuously monitors instrument health

Features

  • Magnetic test point makes proof testing of the Rosemount 2110 easy
  • Minimal installation restrictions and no calibration required, keeping costs down
  • Heartbeat LED provides visual indication
  • Rapid wet-to-dry time for highly responsive switching
  • ‘Fast Drip’ fork design gives quicker response time, especially with viscous liquids
  • 3-A and EHEDG certificates for hygienic applications. Compliance with FDA and ASME-BPE standards

Documents & Drawings