Rosemount-MIF-61 Multi-Instrument Flange

Rosemount™ MIF-61 Multi-Instrument Flange

Product Description

To meet regulations regarding emissions, many vessels are transitioning to using liquid natural gas (LNG) or liquified petroleum gas (LPG) as their primary fuel source due to their low sulfur emissions. However, this shift presents challenges in finding a marine supplier that offers a complete solution for level, pressure, and temperature measurement devices capable of operating under extreme conditions. This complete multi-instrument single flange solution can be configured to meet the needs of a future fuel tank application, ensuring safe and compliant operations.

Specifications

Materials of Construction
316L
Max. Operating Pressure
10 bar
Process Connection
JIS350 10K
Measurement Range
25m
Accuracy
±2mm
Measurement Type
FMCW
Max. Operating Temperature
850 °C (1562 °F)
Temperature Range
-200 to 850 °C (-328 to 1562 °F)
Ambient Temperature
-40 to 80 °C (-40 to 176 °F)
Explosion Protection
Ex ia (ATEX/IECEx)
Marine approvals
DNV, BV, LR, ABS
Power Supply
12-30 VDC

Features

  • All instrumentation on the same flange makes it is easier for the design engineer to create the tank design
  • Same configuration tool makes it fast and easy to configurate all instruments
  • Same supplier for all instrumentation and the flange reduces supplier complexity
  • Designed to allow for maintenance without compromising the tank integrity
  • Up to 30 times more power on the surface than a traditional two-wire non-contacting radar
  • Immune to immediate power loss
  • Block-and-bleed 2-valve configurations provide instrument isolation and drain/vent capabilities
  • Each temperature sensor has its own dedicated transmitter to ensure reliable and safe operation

Documents & Drawings