The Roxar Watercut Meter is a full-bore, highly sensitive measurement instrument. Utilising microwave resonance technology, the reliable, drift-free Roxar Watercut Meter is installed all over the world in some of the most challenging onshore and offshore environments. From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field-proven Roxar Watercut Meter will provide the measurement you need.