Fisher-P-4196

Fisher™ 4196 Temperature Indicating Controller

Product Description

Fisher 4196 temperature indicating controllers show process temperature and set point on an easy-to-read process scale. The controllers are used in industries requiring accurate process monitoring and temperature control.

Specifications

Certifications
ATEX, CUTR
Max Outlet Pressure
40 psig
Mounting Type
Remote Mount, Actuator Mount
Operating Temperature
Standard Temperature
Position Control
On/Off, Modulating Control
Process Control
Temperature
Supply Media
Air, Natural Gas
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Simple design allows fast, easy maintenance and minimal spare parts inventory.
  • Adjusting the set point, adjusting the zero and span of the process pointer, and switching between direct and reverse action are accomplished quickly and without special tools.
  • The simple design and low mass of internal parts allow the controller to withstand the vibrations found in most plant environments.
  • Two red pointers on a 114 mm (4 1/2 in), white-on-black scale show process temperature and deviation from set point at a glance.
  • The relay and nozzle design reduces steady-state air consumption to as low as 0.09 normal m3/h (3.5 scfh).
  • Tough plastic housing resists corrosive environments. Internal constructions are available to resist corrosive supply pressure media, such as sour gas.

Documents & Drawings