Field Communicators
Simplify field maintenance with Emerson’s rugged, reliable, intrinsically safe portfolio of field communicators.
Monitoring and tracking the status of devices in the field is an essential part of day-to-day plant operation. From asset management software to field communicators, everything should work together seamlessly to ensure maintenance is efficient, data is accurate, and devices are healthy.
Emerson’s 25+ years of industry expertise in handheld communicator technology is reflected in its family of field communicators, delivering powerful predictive diagnostics that simplify work in the field.
See how field communicators can make work in the field easier and more efficient.
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit itself. Hear from Joel Holmes of Bayer Crop Science on how his team has reimagined field maintenance practices with the AMS Trex.