About Process Gas Chromatographs
Extended analysis of components in a wide range of process applications where gaseous or liquid streams must be monitored.
Gas chromatography is a widely accepted technique for monitoring and analyzing hydrocarbon mixtures. Installed in the field or on-line as an individual analyzer or part of an analytical system, Emerson gas chromatographs provide superior accuracy and repeatability across a wide dynamic range of components (from percent to trace-level) for Process and Natural Gas applications.
Emerson’s Rosemount gas chromatographs come with MON software, which gives operators the ability to easily configure, operate and manage the analyzer locally or remotely and provides greater insight into your process. Among the many features of MON, you can communicate across the enterprise network, securely store critical data, and generate detailed reports such as:
Current and archived chromatographs
Alarm history
Event logs
Maintenance logs
Any process gas chromatograph is only as good as the quality of the sample it measures. So every sample system for Emerson’s process gas chromatographs is custom engineered for the specific requirements of the application. Common features include:
Heated and open-panel designs
All components rated for the area classification
Automatic calibration / validation available as an option
Variety of sample probes to extract a reliable and stable sample from the process
The 6 or 10 port valves used in Emerson’s Rosemount gas chromatograph provide durability and low maintenance due to double-sided diaphragm actuation that eliminates need for springs, o-rings and lubrication. Minimal internal components movement in the valve contributes to rapid actuation , ideal for applications using micro-packed and capillary columns. Other design are:
Rosemount gas chromatographs can be configured with m detector types to handle a wide range of analytical demands found in typical process applications. Whether components are in the percent range or low ppm, precise and reliable measurement is possible. Detectors types include:
Whether you want to network multiple process gas chromatographs throughout the plant or simply link a single analyzer to the DCS system, Emerson’s Rosemount gas chromatographs can be configured to handle most any communication scenario, including:
Maximize plant operating performance from start-up to shutdown with Emerson service technicians.
CEU-certified training teaches how to maximize analyzer performance through the expected lifecycle.