Rosemount™ XE10 Continuous Emissions Monitoring System (CEMS)

Product Description

The Rosemount XE10 CEMS provides reliable analysis of stationary source emissions. It is a standardized solution certified to the European emissions directives EN 14181 and EN 15267-3 (QAL1) and complies with the U.S. EPA 40 CFR Part 60 and Part 75 regulations. The Rosemount XE10 CEMS is also equipped with automated calibration to facilitate zero and span gas drift checks required for QAL3 quality assurance procedures, ensuring reliable performance and ongoing emissions reporting compliance.

Specifications

Certifications/Approvals
EN 14181 standards compliant. Supports QAL3 drift test with integrated, automatic calibration and validation
EN15267-1/EN15267-2/EN15267-3 (QAL1) certified
CSA/Sira MCERTS certified
TÜV Rheinland/Umweltbundesamt certified
U.S. EPA 40 CFR Part 60 and 40 CFR Part 75 compliant
Detected Gas
CO, NOx or NO, SO2, CO2, O2
Ambient Temperature
Operation: 41 to 104 °F (5 to 40 °C)
Storage: -4 to 158 °F (-20 to 70 °C)
Analog Output
1 or 5, individually and optically isolated
4 (0)-20 mA (RB ≤ 500 Ω)
NAMUR NE 43 and NE 44 compliance
Power Supply
400 Vac 3-phase, 50 Hz
Dimensions
Width: 31.5 in. (800 mm)
Height: 78.74 in. (2000 mm)
Depth: 31.5 in. (800 mm)
Weight
Approximately 1058 lbs. (480 kg)

Features

  • Compact, modular solution complete with gas sampling, sample conditioning and gas analyzer
  • Suitable for use in plants which need to comply with the European legislation according to the Industrial Emissions Directive 2010/75/EC Annex V and VI, Medium Combustion Plant Directive 2015/2193 and the Emissions Trading System (EU ETS)
  • Low cost of procurement and operation
  • Simple and fast to configure
  • Continuous, extractive measurement of up to five gas components (CO, NOx, SO2, CO2 and O2)
  • Can accommodate multi-component gas measurements in one analyzer
  • Expandable and can be configured with up to 3 analyzer modules to accommodate different measurement components and ranges
  • Secure, remote access simplifies operation and configuration
  • Operation at ambient temperature (41 - 104 °F/ 5 - 40 °C) without HVAC eliminates the need for installation in temperature-controlled environment, reducing cost of ownership

Documents & Drawings