No image available
No image available
Your request is being processed.
Branson-P-N9000

N9000 High Frequency Ultrasonic Cleaner

Product Description

Branson N9000 series is the next generation of high frequency ultrasonic cleaners for ultra precision cleaning to remove sub-micron particles. It vibrates water molecules at an acceleration of approximately 100,000 G (at 1 MHz/730 kHz) and uses this force to remove particles from the material to be cleaned. The ultrasonic transducer to be connected can be individually designed and manufactured according to the size and specifications of the cleaning tank.

Specifications

Input Voltage
200V~230V±10%
Output Power
300W, 600W, 900W, 1200W
Output Frequency
430kHz, 730kHz, 1MHz
Work Conditions
Temperature 5 - 40°C (Ultrasonic Oscillator up to 70°C)
Moisture 0 - 80% (No Condensation)
Weight
14kg
Dimension (mm)
360 (W) X 480 (D) X 150 (H)
Weight (kg)
About 14 kg
Power required
1.80kVA (at 1200W output)

Features

  • Versatile Output Setting: Detailed settings are possible. A wide range of transmission functions. A wide range of output settings allows 32 upper and lower output limits to be set. (1200W only)
  • Easy Interface: A switch on the front control panel allows detailed digital setting of the ultrasonic output (wattage display) and a full range of alarm functions.
  • Easy Setting: The oscillator and transducer can be connected via a single cable. (Only 430kHz is supported)
  • Efficient Oscillation: A power MOSFET is used in the oscillator circuit to improve power conversion efficiency, resulting in more efficient ultrasonic oscillation.
  • Compact Size: More compact than the previous model, the smaller size saves space.
  • Global Support: Quick response and after-sales service are available. Power supply is available up to 250 V

Documents & Drawings