Emerson Commercial Kitchen Equipment

Commercial Kitchen Equipment

Improve production and efficiency in Commercial Kitchens with ASCO Fluid Automation Solutions for water, steam and gas.

Improved Efficiency for Commercial Kitchens

ASCO fluid automation valves have been relied upon for decades for reliable performance. Original equipment manufacturers (OEMs) and end users seeking high-value components for commercial kitchen equipment can count on guaranteed availability, renowned quality and the best cost solution for efficiency in every corner of the kitchen.

Emerson understands the specific needs of the food equipment industry and has the largest solenoid product line with optimal performance, safety, and reliability.

Read More...
Click to continue reading Improved Efficiency for Commercial Kitchens

Solutions in Action

GAS OVENS

Gas ovens work by controlling the flow of natural gas into the oven to burn at a specific rate and temperature. The gas line usually has a solenoid valve to control the flow amount and a safety valve that can immediately stop all gas flow in case of emergency.
Bakeries often employ steam valves and sensors to increase or decrease humidity since it affects crust formation, firmness and browning at different baking stages.
ASCO valves have safely and reliably supported kitchen equipment for decades.

STEAM COOKERS

Steam cookers feed pressure and steam from heated water into a chamber in order to cook food. The steam input and humidity is controlled by pressure switches and must be continuously monitored so that pressure does not get too high.

The durability of ASCO valves and pressure switches maximizes throughput and uptime in commercial kitchens. They are a best-cost solution with a proven record of quality, reliability and precision with decades of engineering evolution.

Dishwashers

Dishwashers require multiple valves for input & output. Hot water and steam is fed into a chamber and mixed with detergent. It is then circulated within the chamber to wash plates, glasses, and other kitchenware. Strainers are used to keep fluid free of foreign matter. 

Solenoid valves control the input of hot water and steam while others manage steam output to prevent pressure buildup. Drain valves empty the chamber after washing. ASCO valves are a best cost and reliable solution for dishwashers.
  

Fryers

Fryers use heated oil for cooking in an enclosed or open chamber. Solenoid valves control the flow of oil into the fryer while straight-though solenoid valves act as pressure relief valves for enclosed fryers. 

Durable valves are required when dealing with any oil flow, especially when the oil reaches cooking temperatures. ASCO valves are among the most trusted to meet the demands of commercial kitchens. They come with top-tier service, reliability and expertise with a high benefit to cost ratio.

Please enable JavaScript to use this website.