Water Treatment Solutions
Emerson’s ASCO offers water treatment plants safe and complete platform solutions including solenoid valves for potable water and wastewater treatment.
Emerson offers a broad range of water treatment solutions such as water flow control valves to control transfer pumps and process valves, compact pneumatic manifolds with fieldbus electronics for valve automation and lead-free products for potable water treatment applications and water treatment plants.
As part of Emerson's full platform solution, ASCO Water Treatment applications are used in:
· Aeration/Odor Control
· Bio Refinery Solutions
· Disinfection/Filtration
· Process Valve Piloting
· Seal Water Control
· Solids Dewatering
Water treatment begins at the screening phase. All water entering the treatment system passes through a primary screening tank. Non-microscopic debris and matter are removed as water flows through a series of screens.
The water is then passed to a settling tank where non-suspended particles settle into a sediment at the bottom and are removed from the process by sludge pumps.
The water is then pumped into an aeration tank. A tube or plate transfers air and thus oxygen into the water. Oxygen is used by microorganisms/bacteria in the water to break down pollutants. Pre-chlorination occurs during aeration to remove dissolved iron and manganese. For the next state, water moves into a clarifying tank where it undergoes chemical coagulation/flocculation to collect suspended particles together and remove them mechanically, usually with a revolving arm.
Filtration is the final phase of water treatment. The water passes through multiple filters such as lattice structures to remove any remaining solid matter or particles. Biological film can be applied to the filter to remove biological matter, as with slow sand filtration. After filtering the water treatment process has removed solids, bacteria, algae, viruses, fungi, and minerals like iron and manganese.
The lighting solution you choose should not only deliver superior illumination, but it must also be certified to meet the rigors of your environment and enhance workplace productivity. At Emerson, we have engineered our Industrial Appleton LED luminaires to provide optimal lighting performance under the most extreme conditions. Unlike traditional lighting technologies, Appleton LEDs reduce energy consumption and maintenance costs – translating into real savings for your facility.