From small to Large or wet to dry, this Professional Industrial line makes tough jobs easy.
RIDGID® Professional Industrial Wet Dry Vacuums
These Professional Industrial Grade shop vacuums are made specifically for commercial, facility, and professional use and are offered through industrial distribution.
The RIDGID 2-stage industrial wet dry vacuums deliver high-lift suction, large capacity, rugged construction, and excellent mobility for the pro, contractor, and industrial use.
The Pro Pack ® is the ultimate wet dry vac for professional contractors, featuring a unique, toolbox design which maximizes portability and storage. Vac accessories and hose store inside the vac for ultimate convenience.
The RIDGID 2-stage industrial wet dry vac is engineered to sense a drop in performance due to loaded filters. The vac then automatically pulses alternating air streams to clean the loaded filters without sacrificing vacuuming performance.
RIDGID's HEPA wet dry vacuum meets the EPA’s definition of a HEPA vacuum under the RRP rule for lead paint renovations, while still providing powerful high-lift suction for the contractor.
RIDGID's stainless steel and specialty wet dry vacuums are designed with powerful suction, large capacity, quality construction, and excellent mobility for the pro.
Developed specifically for commercial, facility, and professional use
Offered through industrial distribution
Top-of-the-line performance and durability
Qwik-Lock Filter System is quick to change or replace filters
Dual-Flex Hose provide 360 degree maneuverability
Read More...
Click to continue reading Features
RIDGID RV1650 Motor On Bottom Wet/Dry Vac
The 1650RV featuring an innovative motor on the bottom design that delivers incredible performance, improved stability, noise reduction, large capacity, rugged construction, and excellent mobility for pro, contractor, and industrial use.
RIDGID 3410RV SmartPulse™ Wet Dry Vac
The newest innovation in wet/dry vacuum the 3410RV Industrial Wet/Dry Vac engineered with two self-cleaning filters that repel fine clinging dust and traps hazardous particles.
RIDGID RV1650 MOB Teaser- To Innovation
You’ve never seen anything like this before. The newest innovation in wet/dry vacuum technology has arrived.
RIDGID RV1650 Motor On Bottom Wet/Dry Vac
The 1650RV featuring an innovative motor on the bottom design that delivers incredible performance, improved stability, noise reduction, large capacity, rugged construction, and excellent mobility for pro, contractor, and industrial use.
RIDGID 3410RV SmartPulse™ Wet Dry Vac
The newest innovation in wet/dry vacuum the 3410RV Industrial Wet/Dry Vac engineered with two self-cleaning filters that repel fine clinging dust and traps hazardous particles.
RIDGID RV1650 MOB Teaser- To Innovation
You’ve never seen anything like this before. The newest innovation in wet/dry vacuum technology has arrived.