Improve Steam Transport and Distribution Visibility in Petrochemical Facilities

Reduce Maintenance and Downtime for Steam Distribution in Petrochemical Facilities
Manage multiple boiler's steam output with better flow measurement

Manage multiple boiler's steam output with better flow measurement

Petrochemical plants can utilize the Rosemount™ 8800 Vortex Flow Meters with integral temperature sensors. The flowmeters integrate with Rosemount pressure transmitters to create a compensated measurement delivering mass readings for steam measurement. The all cast body and sealed non-clogging design results in improved plant safety, process availability, and measurement reliability. The flow and temperature sensors are isolated from the process which enables any maintenance without stopping the process. Reducing permanent pressure loss, fuel cost reduction, and usage visibility results in significant cost savings.

Read More...
Click to continue reading Manage multiple boiler's steam output with better flow measurement
Please enable JavaScript to use this website.