Level Measurement of Settled Sand and Sediment in a Separator Vessel

Level measurement solutions for the oil and gas industry
Sand sediment build-up page 14

Reliable Point Level Measurement of Sediment in Separator Vessels

In the process of shale gas extraction, separators are used for de-sanding the mixture of oil, gas, and water. The level of sand in the separator needs careful monitoring to ensure it does not cause pump abrasion due to sand being drawn through the lines and into the pumps.

The contents of the separator may include both solids and liquids. As a layer of settled sand and sediment builds in the base of the vessel, an alarm is required to alert operators that the critical level has been reached. This enables cleaning to be proactively scheduled before sediment is drawn into lines, causing potential damage to pumps, costly damage and process shutdown.

The Rosemount 2140 Level Detector features a sediment detection function and may be installed to monitor build up of solid media.

Read More...
Click to continue reading Reliable Point Level Measurement of Sediment in Separator Vessels
Please enable JavaScript to use this website.