Level Measurement of Standard-Grade Potash in Collection Warehouses

Accurately measure levels of finished potash stored in domed warehouses or large silos to reliably monitor inventory.
Level Measurement of Standard-Grade Potash in Collection Warehouses

Reliable Level Monitoring with Non-Contacting Radar Technologies

Standard-grade potash product is transferred to on-site warehouses/large silos/domes. Standard potash is more irregular in size and shape and available in several grades which are stored separately. Standard-grade potash is stored in large domes that can reach 50 m (165 ft) in diameter, making accurate level measurement of the dome’s contents very difficult. This impacts the operator's inventory management and control capabilities.

Read More...
Click to continue reading Reliable Level Monitoring with Non-Contacting Radar Technologies
Please enable JavaScript to use this website.