Knife Gate Valves

Knife Gate Valves

Achieve reliable shutoff, longer service life and lower total cost of ownership in utility service to severe slurry.

Specify valves with zero leakage to maximize production

We manufacture knife gate valves for light to heavy slurry service in the mining and mineral processing, power, pulp and paper, waste water and chemical industries. In critical slurry applications where absolute zero downstream leakage is essential, these high performance knife gate valves can be relied on to deliver a 100% bubble-tight isolation shut off every time. Offering a cost effective isolation and control solution, these products provide high performance and increased sensitivity to the environment to help reduce customer risk and maximize production.

Read More...
Click to continue reading Specify valves with zero leakage to maximize production

Products




Featured Technology

Knife Gate Valve Sleeve Technology

Precision engineered seats delivering 100% insolation, time and time again

Run your severe service slurry processes for longer

Upgrade your severe service knife gate valves to extend valve life and service intervals, and lower your total cost of ownership.

Clarkson Knife Gate Valves

Designed for a range of on/off low to medium density slurry applications such as coal preparation plants, SU10R knife gate valve offers isolation with a field replaceable snap-in liner which protects the area from abrasion and corrosive slurries.

Clarkson Slurry Valves

Constructed wafer-style with Mark III sleeve and zero leakage, Clarkson KGD valves are well suited for slurry service. A more robust support disc is incorporated into the one-piece design which resists over compression of the sleeve.

Isolation Valve FAQs

What is a knife gate valve?
What are knife gate valves used for?
How does a knife gate valve work?
Read More...
Click to continue reading Isolation Valve FAQs
Increased water recovery efforts are creating tailings slurries that are far denser and more abrasive

New Knife Gate Valves for Dewatered Tailings Applications

Upgraded knife gate valves greatly reduce leakage and maintenance in mining, handling abrasive, high-pressure tailings efficiently, saving costs and downtime.

Find Out More
Please enable JavaScript to use this website.