No image available
No image available
Your request is being processed.
Asco-8317G007AC12/60D

ASCO™ 8317G007AC12/60D

$552.00
QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 NO GP 10.5W AC

Specifications

Flow (Cv) / Flow (Kv)
0.20 / 0.17
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
314462
Coil Class
FT
Coil Number
238610-001-D
Orifice Size
3/32 in
Voltage & Frequency
12 Volts AC with 60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/32 3U BRASS 10.1/F AC

Features

  • RedHat Next Generation version uses electronics technology to manage power, providing less energy consumption and enhanced pressure and flow ratings
  • Low-power model has one-piece solenoid with highly efficient solenoid cartridge and special low-wattage coil. Designed for automotive automation applications with PLC compatibility
  • Resilient seated poppets for tight shutoff
  • Mountable in any position for easy installation

Documents & Drawings