No image available
No image available
Your request is being processed.
Asco-8210G001AC120/50D

ASCO™ 8210G001AC120/50D

$417.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 2NC BRASS 8.1 /F W

Specifications

Body Material
Brass
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 50 Hz
Product Weight
4.19 lbs
Kit Number
302273
Coil Class
FT
Coil Number
238210-033-D
Watt Rating
8.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 8.1/F AC

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings