No image available
No image available
Your request is being processed.
Asco-8210G001AC120/60D

ASCO™ 8210G001AC120/60D

$165.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 5/8 2NC BRASS 6.1/F W AC

Specifications

Body Material
Brass
Flow (Cv)
4.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Voltage & Frequency
120 AC with 60 Hz
Min to Max Operating Pressure (Air)
5 - 200 PSI
Min to Max Operating Pressure (Water)
5 - 150 PSI
Min to Max Operating Pressure (Light Oil)
5 - 135 PSI
Product Weight
1.90 lbs
Kit Number
302273
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
5/8 in
Watt Rating
6.1 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings