AMS-P-SIS ProofCheck

ProofCheck™

Product Description

ProofCheck™ delivers a comprehensive out-of-the-box testing solution for safety instrumented systems (SIS). ProofCheck incorporates all elements of proper SIS testing in a single solution, including field devices, wiring, signal conditioners, safety logic, BPCS logic, final control element response, and manually entered data. The entire procedure is captured electronically and displays pictures, manuals, and any information the user needs to perform the tests. All information is captured in a database and displayed in built-in reports.

Features

  • Facilitate safe return to operations
  • Intelligent Field Device Loop Testing
  • Automatically Record Systems Response
  • Capture Manual steps and Visual Verification
  • Built-In Reports

Documents & Drawings