DeltaV™ M-series DC to DC Power Supply Enhanced

Product Description

The DeltaV™ power supply suite provides power to the system electronics and to the field. DeltaV system power supplies offer you the most efficient and reliable power solution for your money. This is all the power required for your DeltaV system.

Specifications

Input
12 VDC (-4-5%) at 14.8 A, 24 VDC ±20% at 6.1A
Inrush (soft start)
12 A peak maximum for 5 ms over 12 VDC input range (excluding 12 VDC output), 20 A peak maximum for 5 ms over 24 VDC input range (including 12 VDC output)
Output power rating ('-40 to 60 °C)
+12 VDC at 13 A (12 VDC Input), '+12 VDC at 8.0 A (24 VDC Input), '+5 VDC at 2.0 A, '+3.3 VDC at 2.0 A, (10 W total for combined outputs of '+5 VDC and '+3.3 VDC)
Output Power Rating (60 to 70 C)
+12 VDC at 10 A (12 VDC Input), +12 VDC at 6.0 A (24 VDC Input), +5 VDC at 2.0 A, +3.3 VDC at 2.0 A, BM26(10 W total for combined outputs of +5 VDC and +3.3 VDC)
Input protection
Internally fused, non-replaceable
Overvoltage protection
Output protected at 110% to 120%
Hold-up time
Output: remains within 5% of nominal at full load and minimum input voltage for 5 ms (excluding 12 VDC current with 12 VDC input)

Features

  • Plug and play components
  • Rail mounted
  • Internal power bus
  • Modular power
  • Accurate output
  • Power redundancy
  • Fault detection
  • System and field power isolation