AVENTICS-P-SDP

SolaHD™ SDP Low Power DIN Rail Series Power Supplies

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

SDP™ Low Power DIN Rail Series Power Supplies provide efficient power from 5 to 48 Vdc and up to 100 Watts in a choice of compact, lightweight DIN rail mounted units. These affordable power supplies offer the exceptional reliability and advanced features required for industrial use. PowerBoost™ overload circuitry starts up industrial loads that can cause ordinary power supplies to foldback or shutdown.

c-ul-us-listed
c-ul-us-recognized-component
ce-mark
rohs

Products

Search
1-9 of 9 results for Products
:
SolaHD™ PN SDP0624100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$118.27
SolaHD™ PN SDP124100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$169.71
SolaHD™ PN SDP148100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$212.55
SolaHD™ PN SDP212100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$210.85
SolaHD™ PN SDP224100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$221.11
SolaHD™ PN SDP315100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$233.10
SolaHD™ PN SDP424100LT
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$289.68
SolaHD™ PN SDP424100RT
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$289.68
SolaHD™ PN SDP55100T
Application
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Molded plastic
availability
Application
Certifications
Hertz
Housing
availability
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Molded plastic
$188.56

Specifications

UL Recognized Component, Haz. Loc.
Class I, Division 2, Groups A, B, C, D
Input Voltage Range
SDP-T: 85-264 Vac, 90-375 Vdc. SDP-LT/SDP-RT: 85-132 / 176-264 Vac, 210-375 Vdc
Overload Capacity
SDP-T: > 30 Vdc, but < 33 Vdc, auto recovery. SDP-LT: > 26 Vdc, but < 27.2 Vdc, auto recovery. SDP-RT: > 30 Vdc, but < 33 Vdc, auto recovery
Hertz
47-63 Hz
Input Voltage Range
85-264 Vac, 90-375 Vdc
Operating Temperature
-10°C to +70°C full power
Output Power
25-100 W
Output Voltage Range
5, 6, 10, 12, 15, 24, 28, 48, 56 Vdc
Status Indicator
Green LED OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Features

  • cULus, cRUus, CE, RoHS
  • Ultra slim 15W footprint
  • No tools required for mounting
  • Adjustable output
  • PowerBoost industrial overload design
  • Overvoltage, short circuit protection
  • Continuous short circuit protection
  • Low output noise
  • Screw terminal connections

Documents & Drawings