Asco-P-PST

Numatics™ Series PST Precision Slide Tables

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

As of September 30 2025, the Series PST Precision Slide Table is no longer available for sale, replaced by the AVENTICS CS Compact slides.

Spare parts will remain available until September 2025.

Relevant documentation is still available below.

Specifications

Bore
8 mm, 12 mm, 16 mm, 20 mm, 25 mm
Operating Environment
Indoor, Washdown
Stroke
100 mm Max

Features

  • Optional stroke adjustment and shock absorbers available for extension and retraction
  • Axial mounting and locating holes are standard
  • Body design includes grooves for easy installation of Hall or reed switches
  • Available in 8, 12, 16, 20, 25 mm bore sizes

Documents & Drawings