No image available
No image available
Your request is being processed.
AVENTICS-P-Workpiece carrier

AVENTICS™ Workpiece carrier

Product Description

The AVENTICS Workpiece carrier is an efficient, reliable component of material handling systems. Engineered with advanced technology, these carriers offer precise and seamless transport of workpieces in automation systems. With a robust design and high-performance capabilities, AVENTICS Workpiece carriers excel in optimizing productivity and workflow efficiency. Trust in the precision and reliability of AVENTICS technology to achieve efficient and smooth transport of workpieces in material handling solutions.

Features

  • Workpiece carrier in the sizes 160, 200, 250, 320 and 400 mm can be combined in 13 standard variations. Support plates from steel or aluminium. Maximum weight per workpiece support up to 20 kg.

Documents & Drawings