No image available
No image available
Your request is being processed.
AVENTICS-P-EPS midi XYZ

AVENTICS™ midi XYZ

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

Discover AVENTICS EPS midi XYZ, a cutting-edge solution for precise electric actuation needs. Crafted for seamless integration into industrial automation setups, these products boast superior performance and reliability. With XYZ capabilities, they excel in intricate motion control tasks, ensuring accurate positioning and smooth operation. Engineered with advanced technology, AVENTICS EPS midi XYZ actuators deliver exceptional speed and accuracy while optimizing productivity across diverse applications.

Features

  • Very dynamic alignment of the axis combination
  • High Y/Z stiffness from double guide in the X-axis
  • Booms up to 500 mm due to light-weight Z-axis

Documents & Drawings