No image available
No image available
Your request is being processed.
AVENTICS-P-EPS midi XZ

AVENTICS™ midi XZ

Product Description

Introducing AVENTICS EPS midi XZ, an advanced electric positioning system designed for precise automation control in the XZ axes. This system offers seamless integration and exceptional performance across various industrial applications. With its compact design and advanced features, AVENTICS EPS midi XZ ensures accurate and reliable positioning, enhancing overall productivity and efficiency. Elevate your automation solutions with AVENTICS, the leader in electric positioning technology.

Features

  • Torsion-stiff X-axis with double guide
  • Very high dynamics from motors with 255 N, 550 N and 1000 N peak force
  • Light-weight vertical module up to 300 mm stroke

Documents & Drawings