Tescom-P-Metal Bellows Shutoff

TESCOM™ Metal Bellows Shutoff Valve (Obsolete)

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

Metal Bellows Shut-off valve for high purity gases in laboratory applications. Ideal for use in purity gas applications, high flow systems, purging process and used in main lines.

Specifications

Operating Pressure (bar)
PN 40
Nominal Width (mm)
D43129, D42528: DN8
Design
Flow capacity: Cv = 1.4
D43129: Globe Style Valve
D42528: Angle Style Valve
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Material
Body: Brass
Valve: Stainless Steel Poppet and Bellows
Weight
D43129: 1.3 lbs / 0.6 kg
D42528: 0.9 lbs / 0.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Full metal design prevents gas contamination
  • Stainless Steel bellows and poppet
  • Colored gas code on the handknob for easy identification
  • Oxygen cleaned
  • Free of oil and grease

Documents & Drawings