Emerson-P-EPXMBE101

PACSystems™ RSTi-EP Modbus TCP single/dual Network Adapter

Product Description

a variant of EPXMBE001 network adaptor which supports Modbus Dual LAN mode of operation. This allows both Ethernet ports to communicate with two separate networks. The Modbus Dual LAN mode is suitable to communicate with two synchronized control units simultaneously on two different LAN networks. Thereby both the control units have the complete read and write access.

Specifications

Part Number
EPXMBE101
Network Adapter / Use
Modbus
Number of Modules
up to 64 active
Connection
2x RJ-45
Connection
2x RJ-45

Features

  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Support for daisy-chain/line topologies
  • Support for daisy-chain/line topologies
  • supports Modbus Dual LAN mode of operation