No image available
No image available
Your request is being processed.
Asco-P-DIN

ASCO™ DIN Electrical Connectors

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series DIN electrical connectors are spade connectors designed to fit standardized, three-pin molded coils. They feature a glass fiber-reinforced polyamide housing and lid. The DIN connectors have IP65 protection against moisture entry and wash down when properly installed with gaskets. The standard connector with 18mm contacts comes with a removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector and interrupting solenoid valve operation.