TESCOM Pressure Transducers are used in heavy duty applications requiring high accuracy and durability. The PT-X Series utilize diffused semiconductor and sputtered thin film strain gauge technology. Pressure ranges come in all the standard values from -15psig to 15,000 psig / 1.0 to 1034 bar including absolute transducers to 300 psia / 20 bar. Higher pressure ranges available in some series models. Pressure Transducers offer full scale accuracies of 0.5%, 0.25%, and 0.125%.