No image available
No image available
Your request is being processed.
Asco-P-X210

ASCO™ Series X210 Electronically Enhanced Solenoid Valves for Emissions Reduction

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series X210 is the electronically enhanced line of 2/2-way pilot-operated solenoid valves. These electric valve solutions eliminate carbon emission sources of pneumatically piloted valves by actuating without venting. The valves feature high flow and pressure ratings with minimum power consumption, as well as responsive actuation to ensure precise control. They also incorporate a zero-emission pilot for connection to gas supply or optional straining of high debris liquid media. These 2/2 pilot operated solenoid valves are ideal for wellhead gas lift, gas compression, storage and 2- and 3-phase separation applications.

Specifications

Valve Actuation
Solenoid - Pilot Operated
Body Material
Brass
Media
Air, water, light oil, and non-corrosive media
Pipe / Port Size
3/4", 1 1/2"
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 6.5 to 22.5 Cv
Voltage
12-24/DC
24-120AC/DC
100-240AC/DC
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
UL, CSA, Class I, Division 2 for Hazardous Locations and Watertight, Types 3, 3S, 4, 4X

Features

  • High flow and pressure ratings with minimum power consumption
  • Quick response time with actuation in 50 – 75 msec
  • Voltage ranging and built-in surge suppression
  • Long coil life due to low operating temperatures and electrical surge suppression
  • Zero-emission pilot for connection to gas supply or optional straining of high debris liquid media
  • Power draw of 1.2W makes it suited even for facilities that use solar energy to power equipment

Documents & Drawings