Rosemount-Incus Ultrasonic Gas Leak Detector

Rosemount™ Incus Ultrasonic Gas Leak Detector

Product Description

The Rosemount Incus Ultrasonic Gas Leak Detector utilizes four ultra-sensitive acoustic sensors that constantly monitor wide areas for ultrasound generated from the release of pressurized gas. Ideally suited for monitoring well-ventilated outdoor environments, the ultrasonic gas leak detector has been engineered to withstand the most extreme conditions and is unaffected by inclement weather, wind, leak direction, and gas dilution or stratification.

Specifications

Mounting
AISI 316 Stainless Steel (included)
Power Supply
15 - 30 Vdc (24Vdc)
6 W - standard operation
Certifications/Approvals
IECEx ITS 10.0004X
ATEX Ex d ib IIB+H2T4 Gb (Tamb -40 °C to +85 °C); (Tamb -55 °C to +85 °C) option
c FM us CL1 Division 1, GP B, C, D T4
CL1 Zone I, AEx/Ex d ib IIB+H2 T4
EAC RU C-GB.ГБ04.B.00297
KOSHA: 14-KB4BO-0294X
INMETRO UL-BR 15.0063X
ABS: 13-LD1021861
DNV: A-13745
EMC: EN 50270 2006, EN 61000-6-3 2007, EN 61000-6-2 2005
Weight
18 kg (40 lbs)
Warranty
36 months after shipment

Features

  • Instantaneous response to all gas leaks (toxic gases, combustible gases or inert gases)
  • No calibration required
  • Quad sensing heads provide the widest overall gas detection range available on the market: 2 to 40 meters (7 to 130 feet)
  • Each acoustic sensor is completely free of moving parts and will not age, drift, or ever need replacing under normal operating conditions
  • Operates in extreme temperatures: -40°F to 185°F (-40°C to 85°C)
  • Automated electronic self-test offers failsafe operation
  • 4-20 mA analog or stepped and HART™ communication protocol
  • Certified worldwide for hazardous locations
  • Programmable time delays help screen intermittent unwanted alarm sources

Documents & Drawings

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
$784.58
$153.45
$153.45
$153.45
$1,085.70