No image available
No image available
Your request is being processed.
Emerson-P-Liquid Measurement Systems

Liquid Metering Systems

Product Description

From simple single-stream skids to complex on-site metering installations, Emerson's proven Liquid Metering Systems help reduce fiscal risk and exposure, ensure regulatory compliance, optimize system performance, and sustain system lifecycle.

Specifications

Linearity
Up to ± 0.025%
Operating Pressure Range
Up to 2500 ANSI
Process Temperature
-196 °C to 204 °C  (-321 °F to 400 °F)
Meter Types
Liquid Ultrasonic, Turbine, Coriolis, Positive Displacement
Process Product
Crude Oil, LPG, LNG, Refined Products, Petrochemical, Chemical
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms
Equipment/Material Included
Meters, Valves, Strainers, Pipe/Fittings, Structural Steel, Instrumentation, Samplers, Controls/HMI, Wiring
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

Features

  • Minimize vendor complexity and scope-of-work gaps with complete, single-point-responsibility measurement stations
  • Improve operations and reduce ownership costs with proven, smart instrumentation for all parameters
  • Benefit from sustained measurement system performance and lifecycle management
  • Maximize efficiency with a complete architecture for system monitoring, control, and optimization
  • Ensure compliance to accuracy and repeatability requirements with effective and efficient validation
  • Elevate HSE performance with adequate over-pressure protection
  • Receive full support ranging from turnkey project execution services, product services, and metrology services
  • Reduce measurement uncertainty, maximize availability, and control costs in challenging conditions

Documents & Drawings