No image available
No image available
Your request is being processed.
Flexim-FLUXUS H736 4-Beam Measurement for Liquid Hydrocarbons

Flexim FLUXUS H736 4-Beam Measurement for Liquid Hydrocarbons

Product Description

The Flexim FLUXUS H736 flow meter combines the highest precision digital signal processing with the well-known advantages of non-intrusive ultrasonic technology: ease of installation, retrofittable design, high accuracy, and outstanding performance. With 4 ultrasonic transducers operating in reflect mode, 8 independent ultrasonic paths traverse the liquid medium providing superior flow averaging of up to 4 planes of the pipe section. With this configuration, the H736 flow meter averages out crossflow profile effects and achieves optimum non-intrusive flow compensation for undesirable installation locations where insufficient upstream straight pipe proximity to bends, elbows or other adjacent instrumentation creates flow disturbances.
The H736 non-intrusive flow meter’s built-in HPI computer calculates API gravity, operational density, density at base conditions and kinematic viscosity. Volumetric flow rates reported by the meter are automatically compensated for live temperature and pressure inputs according to industry standards ASTM1250, GPA TP25, D4311 and ISO 91.

Specifications

Fluid type
Various hydrocarbons
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
4
Range
Flow Velocity Range: 0,01…25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
Power supply
90-264 V AC
11-32 V DC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART® active/passive
pulse/frequency/binary
Input
Temperature
4-20mA active/passive
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
FOUNDATION Fieldbus
M-Bus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Fit for purpose: process inputs (pressure and temperature) enabled for hydrocarbon processing applications and standard flow reporting according to industry standards ASTM1250, GPA TP25, D4311 and ISO 91.
  • Precise and reliable - non-intrusive, state-of-the-art ultrasonic flow measurement.
  • Advanced flow and analysis functions - automatic fluid and interface detection.
  • Standard volume flow compensation - pressure and temperature inputs.
  • Robust - sophisticated, stable mounting devices and transducers approved for ATEX/IECEx Zone 1 and FM Class I Division1.
  • High measuring dynamics - measurement possible even at very low flow rates.
  • Bi-directional flow measurement.
  • High accuracy and repeatability - compensation of crossflow effects thanks to paired sensors.
  • Integrated synchronized channel averaging for perfect compensation of inhomogeneous flow profiles.
  • Flexim Advanced Meter Verification provides you with detailed information about the meter health status at any time.

Documents & Drawings