No image available
No image available
Your request is being processed.
Rosemount-Smart Pressure Gauge

Rosemount™ Smart Pressure Gauge

Product Description

The Rosemount Smart Pressure Gauge features a robust design with industry-proven sensor technology to resist common traditional gauge failures. This pressure gauge provides up to 10 years of maintenance-free operation and replaces mechanical components for more reliable readings and a higher overpressure limit.

Products

Search
1-3 of 3 results for Products
Smart Pressure Gauge
1199 Diaphragm Seal System
Smart Pressure Gauge
1299 Diaphragm Seal System
Smart Pressure Gauge
1199 Diaphragm Seal System
319 Flushing Rings

Specifications

Measurement Range
Up to 4,000 psi (275.8 bar) Gage, Up to 10,000 psi (689.5 bar) Absolute
Display/Interface
4.5 in. (114 mm)
Housing Material
Engineered polymer, NEMA® 4X, and IP66/67
Burst Pressure
11,000 psi (758.4 bar), 26,000 psi (1,792.6 bar) for scale ranges above 4,000 psi (275.8 bar)
Overpressure Protection
Up to 150 times scale range
Max. Operating Temperature
Ambient: -40 to 185° F (-40 to 85° C)
Process: -40 to 250° F (-40 to 121° C)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Sensor technology replaces mechanical parts to offer up to 10 years of maintenance-free operation
  • Provides overpressure protection for reliable pressure readings
  • Dual layers of process isolation delivers plant and personnel safety
  • Local status indication confirms proper gauge operation
  • Engineered with a large 4.5-in. (114 mm) face for easy field visibility
  • Full range of process connections are available, including male-NPT, DIN, manifolds and seal assemblies

Documents & Drawings

Parts & Accessories

Search
1-10 of 33 results for Parts & Accessories
:
$100.97
$68.70
$12.18
$220.01
$134.35
$86.09
$98.26
$280.88
$1,623.54
$37.83