No image available
No image available
Your request is being processed.
Syncade-P-OralSolidDoseStarterKit

Syncade Oral Solid Dose Starter Kit

Product Description

The Oral Solid Dose starter kit allows you to quickly and effectively automate your oral solid dose process. The kit includes business process flow diagrams that graphically represent the layout of the manufacturing process, as well as equipment and material master configurations. Recipes are fully documented, including operator instructions, making it easier to automate the process. The five pre-defined recipes are delivered through an easy-to-use installer.

Features

  • Minimize project risks by implementing MES best practices
  • Reduce implementation costs with faster project delivery
  • Standardize processes using out-of-the-box functionality

Documents & Drawings