Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Manage malfunctioning alarms, stale alarms or broken instrumentation with AgileOps. With advanced alarm shelving capabilities, AgileOps can reduce nuisance alarms, auto re-enable alarms, and minimize the length of the alarm summary at your facility.
AgileOps includes advanced alarm shelving capabilities such as automatic and operator-based shelving, the ability to unshelve alarms based on timer or active status, and configuring shelving lists based on role and type.
AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.