ValvCheQ-P-P001020

ValvCheQ Enclosures Backflow Preventers

Product Description

Enclosures for backflow prevention products

Features

  • Stainless steel for superior corrosion resistance.
  • Available in single and double valve configurations.
  • Hasp and staple locking mechanism to allow generic key padlocks.
  • Generic keyed locking mechanism.
  • Preformed to allow easy installation of 50mm waste to bottom of enclosure.
  • Full stainless steel front panel or perspex window available.

Specifications

Body Design
Top Entry, Side Entry
Material
304 Stainless Steel

Documents & Drawings