KTM-figure 155 floating ball valve

K-Ball Series 155 Floating Ball Valve

Product Description

The K-Ball Series 155 is an economical, three-piece, full bore floating ball valve for use in a wide variety of industrial applications. The Series 155 is configurable in a number of material options with threaded, butt weld or socket weld end connections

Features

  • Three-piece, swing-out design
  • Investment casting for body and end cap
  • Available in Carbon Steel (WCB / 1.0619) and Stainless Steel (CF8M / 1.4408) body materials
  • Blow-out proof stem
  • Locking device
  • Tightness to EN 12266-1 Rate A and API 598
  • Butt weld, socket weld and threaded ends to BSPP, BSPT and NPT

Specifications

Body Design
Three-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Butt weld, socket weld and threaded to BSPP, BSPT and NPT
Pressure Rating
Up to 1000 psi (PN 69)
Valve Size
DN 8 - 50 (NPS ¼ - 2)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Documents & Drawings