Vanessa-series 30000 lox

Vanessa™ Series 30,000 Triple Offset Valve for Liquid Oxygen (LOX)

Product Description

This Vanessa Series 30,000 Triple Offset Valve configuration features a full metal construction, frictionless trim rotation, and torque seating. This, combined with innovative material selection and a dedicated manufacturing process, ensures outstanding isolation and control functions at cryogenic temperatures in liquid oxygen (LOX) applications.

Features

  • Frictionless and inherently antistatic full metal construction (fire safe by design) eliminates the risk of oxygen kindling chain.
  • Burn-resistant Stellite® grade 21 seat overlay provides excellent durability.
  • Bolted extended bonnet protects packing from cryogenic service temperatures.
  • Die formed packing rings, obtained from Sigraflex® unreinforced foil, are oxygen compatible and oxidation resistant.
  • Two-piece packing gland minimizes external emission risk.
  • Nitronic® 50 round solid seal ring with molybdenum disulfide dry antifriction coating tested for oxygen compatibility.
  • Robust one-piece shaft is designed to transfer/maintain torque efficiently.
  • Key secured shaft-to-disc connection ensures maximum shaft integrity.
  • Handling of shaft extrusion risk in compliance with international standards.
  • Spot-faced flanges ensure maximum joint-to-pipe integrity.

Specifications

Range
NPS 3 to 36 - ASME Class 150 and 300
DN 80 to 600 - EN PN 10/16/25/40
NPS 6 to 36 - ASME Class 600
DN 150 to 350 - EN PN 63/100
Min service temperature
-192°C ('-320°F)
Body Material
Stainless Steel
Design Standard
API 609 and EN 593; ASME B16.34 and EN 12516-1
Flange Compatibility
ASME B16.5; ASME B16.47; EN 1092-1
Face-to-Face Design
ISO 5752; API 609; EN 558
Applications
Air Separation Unit (ASU)

Documents & Drawings