No image available
No image available
Your request is being processed.
Branson-P-ASX

Branson ASX Ultrasonic Plastic Welder

Product Description

ASX is Branson new generation of electro-mechanical ultrasonic plastic welder. With the increasing demand for welding accuracy and repeatability in the electronics industry, Branson launched ASX series of ultrasonic plastic welder. Advanced rack control system improves positioning accuracy and welding speed, faster welding cycle and adjustable welding starting position, reducing total welding cycle time and bringing higher welding efficiency to meet the growing market demand.

Specifications

Frequency
20kHz, 30kHz, 40kHz
Power
4.0kw, 1.5kw, 0.8kw
Working voltage
220-240V AC, 50/60Hz
Max working current
14A
Total weight
82kg

Features

  • Four welding modes: time, energy, collapse distance and absolute distance
  • Programmable travel (Home and ready positions)
  • Weld force and amplitude stepping
  • Suspect and reject limit setting
  • Production counter (lot counts and total work part counts)
  • Editable data stream
  • Alarm records and traceability
  • Quick change ultrasonic stack
  • Ergonomic palm buttons
  • The number of users is not limited

Documents & Drawings