Emerson-P-AgileOps Safety Integrity

DeltaV™ AgileOps Safety Integrity

Product Description

Track the integrity of your safety system with DeltaV AgileOps. AgileOps Safety Integrity monitors bypasses and interlocks to determine if your safety system is operating normally, operating in a degraded state, or if a safety function is active.

Features

  • AgileOps Safety Integrity monitors the overall health and individual components within the SIF. AgileOps allows you to easily identify and resolve frequently degraded components before SIF operation is compromised. The results can then be viewed via AgileOps Performance Analytics.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.

Documents & Drawings