scada-P-SMSoftwareLiqPipelnes

SchedulingManager™ Software for Liquids Pipelines

Product Description

Emerson’s SchedulingManager™ Software for Liquids Pipelines (formerly PipelineScheduler™) is a robust, user-friendly, simulation-based liquids scheduling system. This agile solution can be deployed out-of-the-box or it can be tailored to meet specific needs. Our scheduling software maintains a centralized data repository, offering insights into accounting, marketing, operations, and engineering activities. This repository enhances management’s ability to make impactful daily commercial and operational decisions. Users can efficiently schedule and track inventory based on product, customer, or both to streamline operations. SchedulingManager Software for Liquids Pipelines tracks product blending in mixed batches and tanks through user-defined qualities, allowing for complex blending recipes and mixing strategies. Users can simulate tank inventories over 30, 60, or 90 days to forecast inventories and predict schedules and shipper positions.

Features

  • Rapidly evaluate the stability of nominated volumes.
  • Ensure transport schedules are met with the ability to evaluate scheduling changes in a timely manner.
  • Accurately track batch launch and arrival times.
  • Support more customers with automation capabilities for quick and easy scheduling and delivery.
  • Reduce costs by minimizing product transmix, limiting the degradation of product quality.
  • Rapidly identify and remove bottlenecks/constraints using a visual representation of the entire pipeline network over time.
  • Accurately predict blended product qualities in tankage as well as avoid potential high or low violations.
  • Software training available from Emerson project teams and application engineers.
  • Improve customer satisfaction with more on-time deliveries.

Documents & Drawings