No image available
No image available
Your request is being processed.
AVENTICS-1834484222

AVENTICS™ Round plug connector, Series CON-RD 1834484222

$20.45
QTY:

Product Description

CON-RD-MS-M12-4-SCREW

Specifications

Type
Round plug connectors
Connection type
Screws
min. suitable cable Ø
4 mm
max. suitable cable Ø
6 mm
Shielding
unshielded
Certificates
UL (Underwriters Laboratories)
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
4:00 AM
Protection class
IP67
Operational voltage
48 V AC/DC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.016 kg
Housing material
Polyamide

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings