No image available
No image available
Your request is being processed.
AVENTICS-1834484260

AVENTICS™ Round plug connector, Series CON-RD 1834484260

$27.16
QTY:

Product Description

CON-RD-FA-M12-5-5000-PUR-OW-4

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit 1
angled
Cable exit angle
90°
Electrical connection 2, type
open cable ends
Number of wires
4
Shielding
unshielded
Cable length
5 m
Protection class
IP65
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Protocol
DeviceNet
Max. current
4 A
Wire cross-section
0.34 mm²
Cable-Ø
5.2 mm
Weight
0.195 kg
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings