No image available
No image available
Your request is being processed.
AVENTICS-8941002382

AVENTICS™ Y-Plug connector, series CON-AP 8941002382

$34.08
QTY:

Product Description

The AVENTICS Series CON-CB offers contact bridges which offers additional electrical connection types for Series CD01-PA, 579/589 as well as for other Form C coils. With the contact bridge it is possible to change Form C connection to SNAP D8 or M12.

Specifications

Type
Adapters & contact bridges
Shielding
unshielded
Min. ambient temperature
-25 °C
Max. ambient temperature
90 °C
Max. current
4 A
Protection class
IP67
Electrical connection 1
Plug
Electrical connection 1
M12x1
Number of poles
4-pin
Coding
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection
Socket
Electrical connection 2
M8x1
Number of poles
3-pin
Coding
A-coded
Cable exit
straight
Cable exit angle
180°
Operational↩voltage
48 V
Operational↩voltage
AC/DC
Weight
0.02 kg
Housing material
Polyurethane
Seal material
Fluorocaoutchouc

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Single connection via M12x1
  • Snap Ø8

Documents & Drawings